Annunciators
Lamp Driver Module E32
The Lamp Driver Module with a custom graphic array used to indicate point status and, in some versions, to control the state of output points
The LDM Series lamp driver modules, when combined with a custom graphic display, provide annunciation and control for Notifier’s/ FireLite’s intelligent fire alarm control panels. These modules use a serial communications interface, and may be located up to 6,000 feet from the panel. LDM Series modules, when used with a custom graphic annunciator, provide the intelligent fire alarm control panels with up to 32 unique or redundant annunciators, each with a capacity of 64 points for a total capacity of 2048 points. Local or remote power supplies and serial communications allow the custom annunciators to be located anywhere on the protected premises. Control of system operational controls, such as Signal Silence, System Reset, and local annunciation controls (such as Local Acknowledge), and Lamp Test may be accomplished through special key- or push-switches.
Features & Benefits:- ALARM/CIRCUIT ON and TROUBLE lamp/LED per-point option, or more dense alarm-only option (field selectable)
- Control switch option for remote control per point
- Lamps/LEDs may be programmed to display status of indicating circuits or control relays as well as system status conditions
- System trouble lamp/LED signal
- On-line/power LED indicator
- Alarm and trouble resound with flash of new conditions
- Local sounder for both alarm/circuit-on and trouble conditions with silence/acknowledge switch connection
- Efficient switch-power converter reduces power consumption
- Microprocessor-controlled electronics, fully supervised
- Plug-in terminal blocks for ease of installation and service
- UL Listed S635
- ULC Listed S635
- FM Approved
- MEA Listed
Others
- Maximum Operating Humidity
- 85 Percentage
- Brand
- Fire-Lite
- NOTIFIER
- Minimum Wire Size
- 18
- Light Bulb Type
- LED
- Display Character Size
- 56 PT
- Addressing Style
- DIP Switch
- Number of Zones
- 56 Zones
- Maximum Wire Size
- 14
Others
- Maximum Operating Humidity
- 85 Percentage
- Brand
- Fire-Lite
- NOTIFIER
- Minimum Wire Size
- 18
- Light Bulb Type
- LED
- Display Character Size
- 56 PT
- Addressing Style
- DIP Switch
- Number of Zones
- 56 Zones
- Maximum Wire Size
- 14
- Brand : Fire-Lite|NOTIFIER
- Minimum Wire Size : 18
- Light Bulb Type : LED
- Display Character Size : 56 PT
- Addressing Style : DIP Switch
- Number of Zones : 56 Zones
- Maximum Wire Size : 14
- Maximum Operating Humidity : 85 Percentage