Annunciators
LCD-80F Remote Annunciator
LCD-80F remote annunciators are compact, cost-effective LCD remote annunciators for use with Fire-Lite® fire alarm control panels (FACPs).
LCD-80F remote annunciators are compact, cost-effective LCD remote annunciators for use with & Fire-Lite® & fire alarm control panels (FACPs). & These annunciators display complete system point status information and include control switches for remote control of critical system functions. Up to 32 annunciators may be connected onto the EIA-485 terminal port of each FACP. They require no programming, which saves time during system commissioning.
Features & Benefits:- 80-character backlit LCD
- Mimics all display information from the host panel
- Control switches for system acknowledge, signal silence, drill, and reset with enable key
- System status LEDs for power, alarm, trouble, supervisory, and alarm silenced
- Displays device type identifiers, individual point alarm, trouble or supervisory, zone, and custom alpha labels
- Time and date display field
- May be powered from the host FACP or by remote power supply (requires 24V DC)
- Up to 32 annunciators per FACP
- Plug-in terminal blocks for ease of installation and service
- Can be remotely located up to 6,000 ft (1828.8 m) from the FACP
- UL Listed: S232
- MEA Listed: 72-01-E
- CSFM: 7120-1574:179
- FM Approved
Others
- Brand
- Fire-Lite
Others
- Brand
- Fire-Lite
- Brand : Fire-Lite
Engineering Specifications
Name
Description
File Size
Date
Size
FC-73 Series Conventional Fire Alarm Control Panel Specification
application/pdf 109.77 KB
5/18/2022
109.77 KB
Others
Name
Description
File Size
Date
Size
Control Unit Accessories, System UL Listing: S2424 Listing
application/pdf 24.75 KB
5/4/2022
24.75 KB
SWIFT Control Unit, Accessories, and System Listing
application/pdf 28.4 KB
5/4/2022
28.4 KB
LCD-80F remote fire annunciator Listing
application/pdf 165.18 KB
3/14/2022
165.18 KB
LCD-80FC 80-Character Liquid Crystal Display Remote Fire Indicator (Canadian) Data Sheet
application/pdf 105.56 KB
3/14/2022
105.56 KB
LCD-80FC Remote Fire Indicator
application/pdf 851.7 KB
3/14/2022
851.7 KB
LCD-80F 80-Character Liquid Crystal Display Remote Fire Annunciators Data Sheet
application/pdf 206.11 KB
3/14/2022
206.11 KB
LCD-80F Remote LCD Annunciator
application/pdf 876.82 KB
3/14/2022
876.82 KB
Name
Description
File Size
Date
Size
FC-73 Series Conventional Fire Alarm Control Panel Specification
109.77 KB
5/18/2022
109.77 KB
Control Unit Accessories, System UL Listing: S2424 Listing
24.75 KB
5/4/2022
24.75 KB
SWIFT Control Unit, Accessories, and System Listing
28.4 KB
5/4/2022
28.4 KB
LCD-80F remote fire annunciator Listing
165.18 KB
3/14/2022
165.18 KB
LCD-80FC 80-Character Liquid Crystal Display Remote Fire Indicator (Canadian) Data Sheet
105.56 KB
3/14/2022
105.56 KB
LCD-80F 80-Character Liquid Crystal Display Remote Fire Annunciators Data Sheet
206.11 KB
3/14/2022
206.11 KB
Image
SKU
Description
LCD-80F
Annunciator, 80-Character Backlit LCD, 24VDC
LCD-80AU
Annunciator, 80 Character Blacklit LCD, 20-28V DC, Mimic Panel
LCD-80FC
Annunciator, 80-Character Backlit LCD, 24VDC, ULC Listed
LCD-80
Annunciator, 80 Character Blacklit LCD, 24V DC, Mimic Panel or NCA