https://buildings.honeywell.com/us/en/search-results.html

Annunciators

LED Annunciator Module

LED Annunciator Module with alarm (red) indicators is used for up to 30 input zones or addressable points. N-ANN-RLED has red LEDs only for alarm communication.

LED Annunciator Module with alarm (red) indicators is used for up to 30 input zones or addressable points. N-ANN-RLED has red LEDs only for alarm communication. The N-ANN-LED and the FACP communicate over a two-wire serial interface employing the ANN-BUS communication format. An additional two wires are used for 24-volt DC power. A single four-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-BUS devices may be connected to the ANNBUS of each FACP.

Certifications:
  • UL: S635
  • ULC: S635 (N-ANN-LED only)
  • FM approved
  • CSFM: 7120-0028:0259
  • MEA: 333-07-E
  • Fire Dept of NY: COA #6177

Others

  • Maximum Wiring Distance
    • 6000 foot
  • Maximum Operating Humidity
    • ±93 Percentage
  • Alarm Current
    • 28 milliampere
    • 68 milliampere
  • Minimum Operating Humidity
    • ±2 Percentage
  • Number of Zones
    • <30 Zones
  • Light Bulb Type
    • LED
  • Addressing Style
    • ANN-Bus Unique
  • Brand
    • NOTIFIER

Others

  • Maximum Wiring Distance
    • 6000 foot
  • Maximum Operating Humidity
    • ±93 Percentage
  • Alarm Current
    • 28 milliampere
    • 68 milliampere
  • Minimum Operating Humidity
    • ±2 Percentage
  • Number of Zones
    • <30 Zones
  • Light Bulb Type
    • LED
  • Addressing Style
    • ANN-Bus Unique
  • Brand
    • NOTIFIER
  • Number of Zones : <30 Zones
  • Light Bulb Type : LED
  • Addressing Style : ANN-Bus Unique
  • Brand : NOTIFIER
  • Maximum Wiring Distance : 6000 foot
  • Maximum Operating Humidity : ±93 Percentage
  • Alarm Current : 28 milliampere|68 milliampere
  • Minimum Operating Humidity : ±2 Percentage
Image
SKU
Description
alt
N-ANN-RLED
LED Annunciator Module: 24V DC: 68 mA: Black Enclosure