Annunciators
Liquid Crystal Display
LCD-160 is a 640-character Liquid Crystal Display (LCD) annunciator and remote control for the NOTIFIER NFS-3030/NFS2-3030
LCD-160 is a 640-character Liquid Crystal Display (LCD) annunciator and remote control for the NOTIFIER NFS-3030/NFS2-3030 Fire Alarm Control Panel (FACP). The LCD-160 will mimic the top portion (160 characters) of the NFS-3030/NFS2-3030’s 640-character display. This provides the event and preprogrammed custom messages as displayed on the main panel. The full screen contains soft key functions, and can display other panel information.
Features & Benefits:- 640-character Liquid Crystal Display with backlit control
- On-board input, output, and status indicators to support diagnostics
- Rubberized keypad
- Input for AKS-1B key switch
- Fits in two ACS annunciator module locations
- Display and Control Center (DCC) participation/indication
- CSFM: 7120-0028:0227, 7165-0028:0224
- DN-6940:C
- FDNY: COA#6211 (with NFS2-3030)
- FM
- MEA: 8-04-E (annunciator only)
- UL: S635
- ULC: S527-11
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
LCD-160-SP
Assembly: Fnl: LCD-160: Spanish
LCD-160
LCD-16024V DC0.300A Backlight on0.075A Backlight off18 to 12 AWG