https://buildings.honeywell.com/us/en/search-results.html

Annunciators

N-ANN-100 Annunciator

The N-ANN-100 annunciators is a backlit, 80-character LCD fire annunciators that mimics the Fire Alarm Control Panel (FACP) display.

The N-ANN-100 annunciators is a backlit, 80-character LCD fire annunciators that mimics the Fire Alarm Control Panel (FACP) display. It provides system status indicators for AC Power, Alarm, Trouble, Supervisory, and Alarm Silenced conditions. The N-ANN-100 and the FACP communicate over a two-wire serial interface employing the ANN-BUS communication format. Connected devices are powered, via two additional wires, by either the host FACP or a remote UL-listed, filtered power supply.

Features & Benefits:
  • Backlit 80-character LCD display
  • Mimics all display information from the host panel
  • Control switches for Signal Silence, System Acknowledge, Reset, and Drill
  • Control switches can be independently enabled or disabled at the FACP
Certifications:
  • UL Standard 864
  • ISO 9001

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Alarm Current
    • 20 milliampere
    • 25 milliampere
  • Maximum Operating Voltage
    • 24
  • Display Size
    • 80 Characters
  • Brand
    • Fire-Lite
  • Light Bulb Type
    • LED

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Alarm Current
    • 20 milliampere
    • 25 milliampere
  • Maximum Operating Voltage
    • 24
  • Display Size
    • 80 Characters
  • Brand
    • Fire-Lite
  • Light Bulb Type
    • LED
  • Brand : Fire-Lite
  • Light Bulb Type : LED
  • Maximum Operating Humidity : 93 Percentage
  • Alarm Current : 20 milliampere|25 milliampere
  • Maximum Operating Voltage : 24
  • Display Size : 80 Characters
Data Sheet
Name
Description
File Size
Date
Size
N-ANN-100 80 Character LCD Remote Fire Annunciator
application/pdf 161.05 KB
2/17/2022
161.05 KB
Name
Description
File Size
Date
Size
N-ANN-100 80 Character LCD Remote Fire Annunciator
161.05 KB
2/17/2022
161.05 KB
Image
SKU
Description
alt
N-ANN-100
REMOTE MIMIC ANNUNCIATOR, 100 CHARACTER DISLAY, BLACK