Annunciators
N-ANN-80 LCD Annunciator
The N-ANN-80 annunciator is a compact, backlit, 80-character LCD fire annunciator that mimics the Fire Alarm Control Panel (FACP) display. It provides system status indicators for AC Power
The N-ANN-80 annunciator is a compact, backlit, 80-character LCD fire annunciator that mimics the Fire Alarm Control Panel (FACP) display. It provides system status indicators for AC Power, Alarm, Trouble, Supervisory, and Alarm Silenced conditions.
Features & Benefits:- Backlit 80-character LCD display (20 charactersx4 lines)
- Mimics all display information from the host panel
- Control switches for System Acknowledge, Signal Silence, Drill, and Reset
- Control switches can be independently enabled or disabled at the FACP
- Keyswitch can be enabled or disabled at the FACP
- N-ANN-80 connects to the ANN-Bus terminal on the FACP and requires minimal panel programming
- Surface mount directly to wall or to single, double, or 4in square electrical box
- Can be remotely located up to 6,000ft (1,800m) from the panel
- Up to eight N-ANN-80s can be connected on the ANN-Bus
- CSFM: 7120-0028:0240
- FM approved
- MEA: 442-06-E Vol. 2
- UL: S635
Others
- Maximum Operating Humidity
- ±93 Percentage
- Maximum Wiring Distance
- 2.08 mm²
- Display Size
- 20 Characters x 4 Lines
- Minimum Operating Humidity
- ±2 Percentage
- Maximum Wire Size
- 2.08 mm²
- 14
- Brand
- NOTIFIER
- Addressing Style
- ANN-Bus Unique
- Minimum Wire Size
- 18
- 0.75 mm²
Others
- Maximum Operating Humidity
- ±93 Percentage
- Maximum Wiring Distance
- 2.08 mm²
- Display Size
- 20 Characters x 4 Lines
- Minimum Operating Humidity
- ±2 Percentage
- Maximum Wire Size
- 2.08 mm²
- 14
- Brand
- NOTIFIER
- Addressing Style
- ANN-Bus Unique
- Minimum Wire Size
- 18
- 0.75 mm²
- Maximum Wire Size : 2.08 mm²|14
- Brand : NOTIFIER
- Addressing Style : ANN-Bus Unique
- Minimum Wire Size : 18|0.75 mm²
- Maximum Operating Humidity : ±93 Percentage
- Maximum Wiring Distance : 2.08 mm²
- Display Size : 20 Characters x 4 Lines
- Minimum Operating Humidity : ±2 Percentage
Image
SKU
Description
N-ANN-80-W
LCD Annunciator: 18 Vd to 28V DC: 40mA: 32F to 120F: White
N-ANN-80
LCD Annunciator, 18 Vd to 28V DC, 40mA, 32F to 120F, Black