https://buildings.honeywell.com/us/en/search-results.html

Annunciators

ONYX FirstVision™ Interactive Firefighters’ Display

ONYX FirstVision™ Interactive Firefighters’ Display graphically displays critical information on the origin and spread of a fire, allowing firefighters to quickly locate and extinguish it.

ONYX FirstVision™ Interactive Firefighters’ Display graphically displays critical information on the origin and spread of a fire, allowing firefighters to quickly locate and extinguish it. With ONYX FirstVision, emergency responders can immediately gather the information needed to accurately pinpoint the source of the fire and the rate at which it’s spreading. Crucial information is easy to access with a spatial, graphical depiction of the location of activated detectors and detector sequence of activation for one or multiple buildings. In addition, ONYX FirstVision is an interactive interface. It displays a summary of building floor plans with detailed information about the building. Details can include locations for all fire alarm devices; water supplies; evacuation routes; access routes; chemical and structural hazards in the building; and shutoffs for gas, power, and HVAC

Features & Benefits:
  • 22in LCD touch-screen
  • Interfaces with ONYX® Series panels or NOTIFIRE NET (version 5.0 or higher) through the NFN
  • Gateway over Ethernet
  • Compatible with standard and High Speed NOTIFIRE NET™
  • Supports the following additional languages: French (Canadian), Hebrew, Korean, Portuguese, Spanish, Thai, and Chinese (Traditional and Simplified)
  • Supports multiple gateways for large networks and campuses
Certifications:
  • UL/ULC Listed: S5697
  • MEA: 286-07-E
  • CSFM: 7300-1525:0103
  • FDNY: COA#6211 (NFS2-3030) COA#6212 (NFS2-640/NFS-320)

Others

  • Alarm Current
    • 3 ampere
  • Display Size
    • 22 inch
  • Brand
    • NOTIFIER

Others

  • Alarm Current
    • 3 ampere
  • Display Size
    • 22 inch
  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
  • Alarm Current : 3 ampere
  • Display Size : 22 inch
Brochure
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
application/pdf 2.68 MB
5/3/2022
2.68 MB
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
2.68 MB
5/3/2022
2.68 MB