Annunciators
RA-2000 Remote Annunciator
RA-2000 remote annunciators are used to operate and program Silent Knight® Farenhyt™ Series fire alarm control panels (FACPs).
RA-2000 remote annunciators are used to operate and program Silent Knight® Farenhyt™ Series fire alarm control panels (FACPs). They connect to the control panel via the RS-485 SBus. When the system is in normal operation and has AC power, the power LED is lit and all other LEDs are off. The other LEDs turn on as alarms, supervisories, troubles, and system silence. These annunciators can be surface- or flush-mounted and are available in red and gray colors.
Features & Benefits:- 160-character backlit LCD display (4 lines with 40 characters each)
- Operation and appearance is identical to the FACPs built-in annunciator
- Tactile/audible feedback when key is pressed on annunciator
- RS-485 SBus interface to panel
- Initiate and end fire drills with a single key
- Displays the status and event history of all the panels assigned in a network
- Annunciators will sound the highest priority tone from the panel it is assigned to
- On-board piezo sounder audibly indicates alarms, troubles, and supervisories
- Five status LEDs for alarms, supervisory, trouble, silence, and AC power indications
- Four programmable function keys
- UL Listed, complies with NFPA 72
- FM Approved
- CSFM Listed
- MEA Approved
Others
- Alarm Current
- 50 milliampere
- 25 milliampere
- Display Size
- 160 Characters
- Mounting Type
- 2.2 cm Surface Mount
- 11.5 Surface Mount in
- 12.25 Surface Mount in
- 2 Flush Mount Inside Wall in
- 3 Surface Mount in
- 31.1 cm Flush Mount Outside Wall
- 11.5 Flush Mount Outside Wall in
- 31.1 Surface Mount mm
- 12.25 Flush Mount Outside Wall in
- 5.1 cm Flush Mount Inside Wall
- 21.3 cm Flush Mount Inside Wall
- 9-3/8 Flush Mount Inside Wall in
- 29.2 cm Flush Mount Outside Wall
- 29.2 Surface Mount mm
- 7/8 Flush Mount Outside Wall in
- 8-3/8 Flush Mount Inside Wall in
- 23.8 cm Flush Mount Inside Wall
- 2.2 cm Flush Mount Outside Wall
- Light Bulb Type
- LED
- Brand
- Farenhyt
Others
- Alarm Current
- 50 milliampere
- 25 milliampere
- Display Size
- 160 Characters
- Mounting Type
- 2.2 cm Surface Mount
- 11.5 Surface Mount in
- 12.25 Surface Mount in
- 2 Flush Mount Inside Wall in
- 3 Surface Mount in
- 31.1 cm Flush Mount Outside Wall
- 11.5 Flush Mount Outside Wall in
- 31.1 Surface Mount mm
- 12.25 Flush Mount Outside Wall in
- 5.1 cm Flush Mount Inside Wall
- 21.3 cm Flush Mount Inside Wall
- 9-3/8 Flush Mount Inside Wall in
- 29.2 cm Flush Mount Outside Wall
- 29.2 Surface Mount mm
- 7/8 Flush Mount Outside Wall in
- 8-3/8 Flush Mount Inside Wall in
- 23.8 cm Flush Mount Inside Wall
- 2.2 cm Flush Mount Outside Wall
- Light Bulb Type
- LED
- Brand
- Farenhyt
- Mounting Type : 2.2 cm Surface Mount|11.5 Surface Mount in|12.25 Surface Mount in|2 Flush Mount Inside Wall in|3 Surface Mount in|31.1 cm Flush Mount Outside Wall|11.5 Flush Mount Outside Wall in|31.1 Surface Mount mm|12.25 Flush Mount Outside Wall in|5.1 cm Flush Mount Inside Wall|21.3 cm Flush Mount Inside Wall|9-3/8 Flush Mount Inside Wall in|29.2 cm Flush Mount Outside Wall|29.2 Surface Mount mm|7/8 Flush Mount Outside Wall in|8-3/8 Flush Mount Inside Wall in|23.8 cm Flush Mount Inside Wall|2.2 cm Flush Mount Outside Wall
- Light Bulb Type : LED
- Brand : Farenhyt
- Alarm Current : 50 milliampere|25 milliampere
- Display Size : 160 Characters
Others
Name
Description
File Size
Date
Size
RA-2000 Remote Annunciator Data Sheet
application/pdf 190.72 KB
5/9/2022
190.72 KB
IFP-2000-RPS-2000 Analog-Addressable FACP Fire Listing
application/pdf 168.81 KB
5/9/2022
168.81 KB
RA-2000 Anunciador remoto Data Sheet
application/pdf 288.28 KB
5/7/2022
288.28 KB
IFP-2000-VIP Fire Alarm Control Units
application/pdf 168.79 KB
3/13/2022
168.79 KB
IFP-2000, IFP-2000HV, RPS-2000, and RPS-2000HV fire alarm control units
application/pdf 167.17 KB
3/13/2022
167.17 KB
Name
Description
File Size
Date
Size
RA-2000 Remote Annunciator Data Sheet
190.72 KB
5/9/2022
190.72 KB
IFP-2000-RPS-2000 Analog-Addressable FACP Fire Listing
168.81 KB
5/9/2022
168.81 KB
RA-2000 Anunciador remoto Data Sheet
288.28 KB
5/7/2022
288.28 KB
IFP-2000-VIP Fire Alarm Control Units
168.79 KB
3/13/2022
168.79 KB
IFP-2000, IFP-2000HV, RPS-2000, and RPS-2000HV fire alarm control units
167.17 KB
3/13/2022
167.17 KB
Image
SKU
Description
RA-2000
Remote Annunciator, 160-Character LCD, 24V DC, Red
RA-2000GRAY
Remote Annunciator, 160-Character LCD, 24V DC, Gray