Annunciators
Remote LED Fire Annunciator
The FireLite LED-10/IM series are compact, attractive LED-type fire annunciators designed for use with the MS-5210UD fire alarm control communicator.
The FireLite LED-10/IM series are compact, attractive LED-type fire annunciators designed for use with the MS-5210UD fire alarm control communicator. The LED-10 series consist of three models are LED-10, low cost LED-10L and canadian LED10LS2. The LEDs-10(L) is capable of illuminating alarm (red) and trouble (yellow), LEDs for all ten initiating device circuits.
The LED-10LS2 is intended primarily for canadian installations since it provides zone 9 and 10 alarm LEDs that are yellow for supervisory functions. The LED-10 series provides system status LEDs for power (green), alarm (red), trouble (yellow), supervisory (yellow) and signals silenced (yellow). Remote control of critical system functions, such as reset, silence, acknowledge and drill, can be accomplished with the model LED-10 only.
Certifications:- UL listed S2424
- ULC listed CS635
- FM approved
- MEA 16-94-E Vol. III
Others
- Brand
- Fire-Lite
Others
- Brand
- Fire-Lite
- Brand : Fire-Lite