https://buildings.honeywell.com/us/en/search-results.html

Annunciators

Remote Repeater Terminal

Remote Repeater Terminal has a CAN-bus output to manage and supervise all the fire detection system.

Terminal has a CAN-bus output to manage and supervise all the fire detection system.

LCD-8000 can be installed on the BB-8000 or on the field through a direct connection with the CAN-bus loop. The terminal has two USB ports 1.1/2.0 (one internal and one external) to firmware upgrade, to download history files of the control panel. There is also a 10/100Mbit Ethernet output.

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Image
SKU
Description
alt
LCD-8000A
Remote repeater terminal: 30V DC: 125mA: IP40: control panel PK-8000
alt
LCD-8000-F
LCD Full Version