Annunciators
WINMAGplus PC Computer
WINMAGplus preconfigured PC computers have windows operating system and WINMAGplus (without license) installed and are supplied with keyboard, mouse and 24in screen , 500 GB hard disk, 4 ports: 2 x RS 232 and 2 x RS 485.
WINMAGplus preconfigured PC computers by Esser have windows operating system and WINMAGplus (without license) installed supplied with keyboard, mouse and 24in screen , 500 GB hard disk, 4 ports: 2 x RS 232 and 2 x RS 485. WINMAGplus preconfigured PC computers are without license for SDI.
Image
SKU
Description
80323A
PC Equiped with Monitor For WINMAG