Communication Modules
LTE Cellular Communication Module
LTE Cellular Communication Module, includes either Verizon (CCM-VZ-HON) or AT&T (CCM-ATT-HON)SIM card and service
The Honeywell CLSS 4G LTE cellular plug-and-play module comes with factory-mounted SIM. When mounted on the CLSS Gateway (P/N HON-CGW-MBB), it enables cellular communications to relay high-data signals from fire alarm control panels to mobile devices through the Connected Life Safety Services (CLSS) Cloud.
Features & Benefits:- Connects directly to Honeywell Fire Alarm Control Panels or a network of FACPs
- Easy connection between the Gateway and CLSS CheckPoint mobile application
- BlueTooth® mobile pairing for Gateway and cellular module configuration and control capability
- Panel connection options include Standalone Panel, Networked Panel, and Standalone with Digital Voice Control
- Provides wireless connection over cellular communication path from the CLSS Gateway to the CLSS Cloud.
- FCC ID: RI7LE910SVV2
- IC: 5131A-LE910SVV2
Data Sheet
Name
Description
File Size
Date
Size
LTE Cellular Communication Module Data Sheet
application/pdf 149.07 KB
2/17/2022
149.07 KB
Name
Description
File Size
Date
Size
LTE Cellular Communication Module Data Sheet
149.07 KB
2/17/2022
149.07 KB
Image
SKU
Description
CCM-VZ-HON
LTE Cellular Communication Module, includes Verizon SIM card and service
CCM-ATT-HON
LTE Cellular Communication Module, includes AT&T SIM card and service