https://buildings.honeywell.com/us/en/search-results.html

Interface Cards

Cisco Catalyst 3850 Series Switch

Cisco Catalyst 3850 Series Switches provides capabilities that ideally suited to support the convergence of wired and wireless access.

Cisco Catalyst 3850 Series Switches provides capabilities that ideally suited to support the convergence of wired and wireless access. The new Cisco Unified Access Data™ Plane (UADP) Application-Specific Integrated Circuit (ASIC) powers the switch and enables uniform wired-wireless policy enforcement, application visibility, flexibility, and application optimization. This convergence is built on the resilience of the new and improved Cisco StackWise®-480 technology.

The Cisco Catalyst 3850 Series Switches support full IEEE 802.3at Power over Ethernet Plus (PoE+), Cisco Universal Power Over Ethernet (Cisco UPOE®), modular and field-replaceable network modules, RJ-45 and fiber-based downlink interfaces, and redundant fans and power supplies.

Features & Benefits:
  • Integrated wireless controller capability with up to 40G of wireless capacity per switch
  • Support for up to 100 access points and 2000 wireless clients on each switching entity
  • 24-port 1 Gigabit Ethernet SFP-based models
  • Cisco StackWise-480 technology provides scalability and resiliency with 480 Gbps of stack
  • Cisco StackPower® technology provides power stacking among stack members for power redundancy
  • Full IEEE 802.3at (PoE+) with 30W power on all copper ports in 1 Rack Unit (RU) form factor
  • Cisco UPOE with 60W power per port in 1 Rack Unit (RU) form factor
  • IEEE 802.3bz (2.5/5 G/s BASE-T) to go beyond 1 Gb/s with existing Cat5e and Cat6
  • IEEE 802.1ba AV Bridging (AVB) built-in to provide better AV experience for including improved time synchronization and QoS
Certifications:
  • UL 60950-1 Second Edition
  • CAN/CSA-C22.2 No. 60950-1 Second Edition
  • EN 60950-1 Second Edition
  • IEC 60950-1 Second Edition
  • NOM (obtained by partners and distributors)
  • ROHS Compliance
  • AS/NZS CISPR22 Class A
  • CISPR22 Class A
  • EN55022 Class A
  • ICES003 Class A
  • VCCI Class A
  • EN61000-3-2
  • EN61000-3-3
  • KN22 Class A
  • KCC
Image
SKU
Description
alt
WS-C3850-24T-S
Cisco Catalyst 3850 Series Switch, Stackable 24 10/100/1000 Ethernet Ports, 350WAC, 1RU, IP Base Set