Interface Cards
Communication Kit
Communications kits for connection of external devices through the essernet network. Composed of box, RS232 serial communication interface, 232 / v24 converter module board, EDP communication serial interface board module.
Communications kit for connection of external devices through the essernet network. Composed of box, RS232 serial communication interface, 232 / v24 converter module board, EDP communication serial interface board module. Requires Network Communications Module, 784840.10 or 784841.10 depending on the type of essernet network. It forms the communication interface of the essernet network with management devices such as the graphic software TG or the Variodyn Emergency Evacuation System (VAS), providing a protocol output via RS-232
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
SEI-KIT
Communication Kit: 62.5kBd/500kBd