Interface Cards
FCI Fiber Loop Module
Honeywell introduces Gamewell-FCI FML-E3 which are plug-in fiber loop modules used for fiber-optic networking with the RPT-E3-UTP (Network Repeater).
The Gamewell-FCI FML-E3 is plug-in fiber loop modules used for fiber-optic networking with the RPT-E3-UTP (Network Repeater). The two types of fiber option modules are used as one channel to transmit or receive communications with the RPT-E3-UTP (Network Repeater) and/or the INI-VG Series voice gateway for the ARCNET communication circuit of the E3 Series System. The FML-E3 is a fiber module that allows the multi-mode fiber to network between nodes. It features the ST style connectors with a maximum attenuation of 8db with 62.5/125 micrometer cable.
Features & Benefits:- ST style connectors with a maximum attenuation of 8 dB with 62.5/125 micro meter cable
- Fibre-Optic Multi-Model
- LC style connectors with a maximum attenuation of 30db with 9/125 micro meter cable
- Offers the option to combine single and multi-mode modules on the same network card
- Provides a simple, plugin card installation
- California Building Code CBC: 2007 (Seismic)
- IBC 2000 (Seismic)
- IBC 2003
- IBC 2006
- IBC 2009
- IBC 2013
- Listed per ANSI/UL Standard 864 9th Edition
- Seismic Codes: International Building Code
Others
- Alarm Current
- 0.053 ampere
- Brand
- Gamewell-FCI
- Maximum Operating Humidity
- 93Percentage
Others
- Alarm Current
- 0.053 ampere
- Brand
- Gamewell-FCI
- Maximum Operating Humidity
- 93Percentage
- Brand : Gamewell-FCI
- Maximum Operating Humidity : 93Percentage
- Alarm Current : 0.053 ampere
Data Sheet
Name
Description
File Size
Date
Size
FML-E3-FSL-E3 Fiber Module Data Sheet
application/pdf 152 KB
5/18/2022
152 KB
FML-E3-FSL-E3 M�dulos de lazo de fibra Data Sheet
application/pdf 572.73 KB
5/18/2022
572.73 KB
E3, Local Operating Console Data Sheet
application/pdf 66.04 KB
5/18/2022
66.04 KB
E3 Series, Broadband Data Sheet
application/pdf 194.99 KB
5/18/2022
194.99 KB
RPT-E3 Repetidor de red Data Sheet
application/pdf 346.86 KB
5/18/2022
346.86 KB
E3 Series, Classic Data Sheet
application/pdf 116.41 KB
5/18/2022
116.41 KB
E3 Series Expandable Emergency Evacuation System Data Sheet
application/pdf 126.75 KB
5/18/2022
126.75 KB
RPT-E3 Network Repeater Data Sheet
application/pdf 90.07 KB
5/18/2022
90.07 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
E3 Series for the LCD-SLP Display
application/pdf 24.67 KB
5/18/2022
24.67 KB
E3 Series Expandable Emergency Evacuation System
application/pdf 25.24 KB
5/18/2022
25.24 KB
E3 Series Combination Fire and MNS LOC Operation Instructions
application/pdf 33.59 KB
5/18/2022
33.59 KB
Name
Description
File Size
Date
Size
FML-E3-FSL-E3 M�dulos de lazo de fibra Data Sheet
572.73 KB
5/18/2022
572.73 KB
E3, Local Operating Console Data Sheet
66.04 KB
5/18/2022
66.04 KB
E3 Series Expandable Emergency Evacuation System Data Sheet
126.75 KB
5/18/2022
126.75 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
E3 Series Expandable Emergency Evacuation System
25.24 KB
5/18/2022
25.24 KB
E3 Series Combination Fire and MNS LOC Operation Instructions
33.59 KB
5/18/2022
33.59 KB
Image
SKU
Description
FML-E3
Loop Module: Fibre-Optic Multi Mode: Plug-In Card Design: 0.053A: 62.5-125mm Cable