Interface Cards
Fiber Loop Module
Fiber Loop Module by Gamewell is a fiber module that allows the single-mode fiber to network between nodes.
The Gamewell-FCI, FML-E3 (Fiber-Optic Multi-Mode) and FSL-E3 (Fiber-Optic Single-Mode) are plug-in fiber loop modules. The two types of fiber option modules are used as one channel to transmit or receive communications with the Gamewell-FCI, RPT-E3-UTP (Network Repeater), ARCNET communication circuit. The FSL-E3 is a fiber module that allows the single-mode fiber to network between nodes. It features LC-style connectors with a maximum attenuation of 30db with 9/125 micrometer cable. Each fiber loop module can Transmit (TX) or Receive (RX) fiber-optic cable connecting to the RPT-E3-UTP. Up to two fiber loop cards can be added to the RPT-E3-UTP, and both cards may be combined in the same configuration.
Features & Benefits:- FSL-E3 (Single-Mode Fiber)
- Listed per ANSI/UL ®Standard 864 9th edition
- FML-E3 features ST-style connectors with a maximum attenuation of 8 dB with 62.5/125 micrometer cable
- FSL-E3 features LC-style connectors with a maximum attenuation of 30db with 9/125 micrometer cable
- Offers the option to combine single and multi-mode modules on the same network card
- Provides a simple, plug-in card installation.
- ISO 9001
Others
- Alarm Current
- 0.079 ampere
- Maximum Operating Humidity
- 93Percentage
- Brand
- Gamewell-FCI
Others
- Alarm Current
- 0.079 ampere
- Maximum Operating Humidity
- 93Percentage
- Brand
- Gamewell-FCI
- Maximum Operating Humidity : 93Percentage
- Brand : Gamewell-FCI
- Alarm Current : 0.079 ampere
Data Sheet
Name
Description
File Size
Date
Size
E3, Local Operating Console Data Sheet
application/pdf 66.04 KB
5/5/2022
66.04 KB
FML-E3-FSL-E3 M�dulos de lazo de fibra Data Sheet
application/pdf 572.73 KB
4/11/2022
572.73 KB
FML-E3-FSL-E3 Fiber Module Data Sheet
application/pdf 152 KB
4/11/2022
152 KB
Name
Description
File Size
Date
Size
E3, Local Operating Console Data Sheet
66.04 KB
5/5/2022
66.04 KB
FML-E3-FSL-E3 M�dulos de lazo de fibra Data Sheet
572.73 KB
4/11/2022
572.73 KB