https://buildings.honeywell.com/us/en/search-results.html

Interface Cards

FocalPoint® Graphic Workstation

FocalPoint® graphic workstations are gateway interfaces used to connect to the E3 Series® and S3 Series fire alarm control panels (FACPs). They can be connected to a proprietary or shared TCP/IP network.

FocalPoint® graphic workstations are gateway interfaces used to connect to the E3 Series® and S3 Series fire alarm control panels (FACPs). They can be connected to a proprietary or shared TCP/IP network.

These workstations are high-performance industrial computers that provide text and color graphic displays of FACP network events and locations. This central command station displays activities in real-time. The system can be configured to monitor multiple systems installed in remote locations to meet the facility requirements of multi-building complexes.

Features & Benefits:
  • Includes a flexible remote control
  • Contains improved system maintenance that reports and logs trouble events
  • Stores system backups for screen, user, or history databases
  • Provides a user-friendly system setup to import facility floor plans in formats such as CAD drawing exchange format files, and Windows™ graphic bitmap and meta files
  • Ensures secure access (security profiles provide multiple levels of access to different user types)
  • Equipped with automatic screen navigation (selectable for each device) that locates and zooms to the device related to an alarm or event, based on the priority of the event
  • Displays information labels that help identify hazardous material (HAZMAT) and handicapped accessible areas using fully linked multimedia
  • Supports dual monitor displays to view graphics and text simultaneously
  • Remote notification (mail and text notification of all off-normal events)
Certifications:
  • UL Listed: S5526, S5697
  • UL Standard: UL 864 9th Edition
  • MEA FDNY: COA 6149
  • CSFM: 7300-1703:0168 

Others

  • Brand
    • Gamewell-FCI

Others

  • Brand
    • Gamewell-FCI
  • Brand : Gamewell-FCI
Sales Sheet
Name
Description
File Size
Date
Size
FocalPoint Sell Sheet
application/pdf 631.26 KB
5/18/2022
631.26 KB
Data Sheet
Name
Description
File Size
Date
Size
FPT-WKS FocalPoint Graphic Workstation Data Sheet
application/pdf 755.32 KB
5/18/2022
755.32 KB
Estra��o de Trabalho Gr�fica FocalPoint Data Sheet
application/pdf 588.7 KB
5/18/2022
588.7 KB
Brochure
Name
Description
File Size
Date
Size
Focal Point Brochure
application/pdf 5.32 MB
5/18/2022
5.32 MB
Name
Description
File Size
Date
Size
FocalPoint Sell Sheet
631.26 KB
5/18/2022
631.26 KB
FPT-WKS FocalPoint Graphic Workstation Data Sheet
755.32 KB
5/18/2022
755.32 KB
Estra��o de Trabalho Gr�fica FocalPoint Data Sheet
588.7 KB
5/18/2022
588.7 KB
Focal Point Brochure
5.32 MB
5/18/2022
5.32 MB
Image
SKU
Description
alt
FPT-GATE-3-RB
ASSYRPLCMNTFPT-GATE-3-RB