/content/hbtbt/us/en/search-results.html

Interface Cards

Indicating Circuit Module

The Indicating Circuit Modules/Notification Appliance Circuit Modules provides four Style Y (Class B) or Style Z (Class A) supervised audible-visual alarm notification circuits, and may be expanded to eight circuits.

Overview

The Indicating Circuit Modules/Notification Appliance Circuit Modules provides four Style Y (Class B) or Style Z (Class A) supervised audible-visual alarm notification circuits, and may be expanded to eight circuits. The ICM4 is designed for use with the NOTIFIER System 5000 or AFP-400 fire alarm control panels. Each circuit may be field programmed to respond to a single initiating zone, a group of zones, or all initiating zones. Outputs are Non-Coded or Coded outputs (see control panel manual). The notification circuits are power limited and may be connected using UL listed limited energy cable. They consists of a panel mounted printed circuit card with an integral tactile feel membrane switch.

Features & Benefits:
  • Four alarm indicating circuits, expandable to eight
  • Supervised, power limited outputs, suitable for use with limited energy cable
  • Outputs resound on subsequent alarm
  • Outputs may be programmed as silence able or non-silence able
  • Each circuit is provided with a switch for manual activation/deactivation, enable/disable and programming
  • LEDs for indication of circuit activation and trouble
  • Separate input connections for audible-visual circuit power
Certifications:
  • ISO 9001
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
ICM-4RK
Indicating Circuit Module, 0.007A Standby, 0.072A Alarm, 4.7K ohm, 3A max Per Module, Rubber Keypad
Image
SKU
Description
alt
ICM-4RK
Indicating Circuit Module, 0.007A Standby, 0.072A Alarm, 4.7K ohm, 3A max Per Module, Rubber Keypad