/content/hbtbt/us/en/search-results.html

Interface Cards

Network Card net Module

Network card essernet modules for FlexES control are used for up to 16 and 31 network devices. Modules are designed with plastic protective housing with LED displays for speedy indication of the operating status.

Overview

Network card essernet modules for FlexES control are used for up to 16 and 31 network devices. Network card essernet modules are designed with plastic protective housing with LED displays for speedy indication of the operating status. The transmission is via token-passing protocol, similar to DIN 19245-1 (Profibus) with loop topology, interruption and short-circuit tolerance. Modules are locked mechanically without screws in the slots, just quick & easy. Hot plugging and automatic recognition of modules just by plug & play, makes start-up and maintenance easy to handle.

Features & Benefits:
  • Speedy indication of the operating status
  • Interruption and short-circuit tolerance
  • Easy to handle start-up and maintenance
Certifications:
  • VdS
  • FM
Specifications

Others

  • Maximum Input Voltage
    • 24 voltage direct current
  • Quiescent Current
    • 37 milliampere
  • Cable Length
    • 1000 metre
  • Brand
    • Esser

Others

  • Maximum Input Voltage
    • 24 voltage direct current
  • Quiescent Current
    • 37 milliampere
  • Cable Length
    • 1000 metre
  • Brand
    • Esser
  • Maximum Input Voltage : 24 voltage direct current
  • Quiescent Current : 37 milliampere
  • Cable Length : 1000 metre
  • Brand : Esser
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
FX808340.HON
Network Module, 62.5 kBd, 16 Network Devices, 24V DC, 27mmx93mmx112mm, 1000 m Cable Length
alt
FX808340.NU
Network Module, 62.5 kBd, 16 Network Devices, 24V DC, 27mmx93mmx112mm, 1000 m Cable Length
alt
FX808341.HON
Network Module, 500 kBd, 31 Network Devices, 24V DC, 27mmx93mmx112mm, 1000 m Cable Length
Image
SKU
Description
alt
FX808340.HON
Network Module, 62.5 kBd, 16 Network Devices, 24V DC, 27mmx93mmx112mm, 1000 m Cable Length
alt
FX808340.NU
Network Module, 62.5 kBd, 16 Network Devices, 24V DC, 27mmx93mmx112mm, 1000 m Cable Length
alt
FX808341.HON
Network Module, 500 kBd, 31 Network Devices, 24V DC, 27mmx93mmx112mm, 1000 m Cable Length