Interface Cards
SensES 8E 8-Function Expansion Kit
Esser SensES 8E 8-Function Expansion Kit is an extension kit extends the capacities of the SensES C8E or SensES R8: up to 16 functions.
The Esser SensES 8E 8-Function Expansion Kit is an extension kit extends the capacities of the SensES C8E or SensES R8: up to 16 functions, 2 Alarm Zones and 24 detections and/or remote signaling zone inputs. Approximately 75mA at 24 VDC and approx. 55mA at 48VDC quiescent current.
Features & Benefits:- AES battery fault input
- AES mains fault input
- Function inputs and outputs
- Entrances and exits of the Detection Zones
- UGA: 2 sound diffuser outputs (60Vdc 1A per output), an auxiliary contact (breaking capacity: 60VDC, 1A) and an emergency exit unlocking contact (breaking capacity: 60VDC, 1A)