Interface Cards
TONN8 Trend Open Network Node
Honeywell TONN8 Trend Open Network Node utilizes the powerful Niagara 4 Framework to enable the integration of Heating.
Honeywell TONN8 Trend Open Network Node utilizes the powerful Niagara 4 Framework to enable the integration of Heating.
Features & Benefits:- Bidirectional
- 2 Onboard Ethernet ports
- 2 Onboard RS-485 ports
- Wi-Fi Access
- DIN rails or surface mounting
- 24Vac/dc power supply
- CE
- EAC
Others
- Brand
- Honeywell
Others
- Brand
- Honeywell
- Brand : Honeywell
Image
SKU
Description
HON-NXEM-2X485
TONN8 RS485 Expansion Module - Dual Port
HON-NXEM-232
TONN8 RS232 Expansion Module - Single Port
HON-NXEM-LON
TONN8 LON Expansion Module - Single Port