Memory Modules
Saia PCD MicroSD Flash Memory Card
The Micro SD flash cards are industrial flash cards available separately and can be easily plugged-in and replaced respectively in the basic module PCD7.R610.
The industrial Micro SD flash cards are available separately and can be easily plugged-in and replaced respectively in the basic module PCD7.R610. The cards are supplied with an SD card adapter. In conjunction with the SD flash explorer data can be easily copied to a PC and processed or archived.
Features & Benefits:- Industrial, High reliable
- Single layer flash memory technology (SLC)
- Number of insertions >10’000
- Data retention 10 years
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.R-MSD1024
MicroSD Flash Memory Card, 1024MB, PCD Format, -25 to 85C