Memory Modules
Saia PCD System External Memory Module
Saia PCD systems can be expanded by at least 1 to a maximum of 4 external memory modules that contain a user system. Memory modules are ideal as a backup for the entire user application.
Saia PCD systems can be expanded by at least 1 to a maximum of 4 external memory modules that contain a user system. External memory modules are ideal as a backup for the entire user application and enables users to save trend data, alarms and event lists, as well as log files defined by the user. An external file system may contain up to 900 files or 225 directories. For the automation station to store historical data SD flash memories are also used.
Features & Benefits:- 512 MB/1024 MB flash memory
- CE
- IEC EN 61131-2
- UL
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.R-SD1024
Saia PCD® SD Flash memory card 1024 MByte
PCD7.R-SD512
Saia PCD® SD Flash memory card 512 MByte
PCD7.R-SD1024BC
SD-FLASH 1024MB MIT BACNET