Operating Consoles
Local Operator Console
The Local Operator Console provides an interface to the ECS series Emergency Communication Systems.
The IFP-2100ECS (red) and IFP-2100ECSB (black) are intelligent analog/addressable Fire Alarm Control Panels combined with an Emergency Communication System (ECS). When the ECS features are enabled, they are integrated with the fi re alarm and voice evacuation functions of the control panel. The IFP-2100ECS panel and accessories provide features to meet the requirements for Mass Notifi cation Systems as described in UL 2572.
Features & Benefits:- Provides additional communications and control options that are also available in the ECS primary panel
- Useful for extending system access to additional areas of a building or mass notification network
- Makes access to the communication system easier when immediate and timely communications are essential
- UL Listing; CSFM 7165-0559:0505
- FM approved
Others
- Brand
- Silent Knight
Others
- Brand
- Silent Knight
- Brand : Silent Knight
Image
SKU
Description
ECS-LOCB
Local Operator Console, Black
ECS-LOC2100
Local Operator Console 2100, Red
ECS-LOC2100B
Local Operator Console 2100, Black
ECS-LOC
Local Operator Console