Relay Modules & Retrofits
4 Channel Relay Module
The relay module plug onto the standard I/O module in a stackable chain up to 5 for IFT-1 to IFT-15 series and 3 for IFT-P detectors.
The relay module plug onto the standard I/O module in a stackable chain up to 5 for IFT-1 to IFT-15 series and 3 for IFT-P detectors.
The main use of relays is to provide individual sector alarms (i.e. fully addressable) on scanning systems IFT-4, IFT-6 and IFT-15. Each set of four relays may be configured for ALERT, ACTION, FIRE 1, FIRE 2 or Flow Fault or General Fault. The relay contacts are SPDT rated for 24 volts at 2 Amps.
Features & Benefits:- Form C Relay Contacts (NO-C-NC)
- 2 A at 24 VDC
Others
- Maximum Operating Humidity
- 95 Non-Condensing Percentage
- Network Connection
- Yes
- Brand
- Xtralis
- Control Type
- Program
- Number of Channels
- 4
- Device Type
- Relay Module
Others
- Maximum Operating Humidity
- 95 Non-Condensing Percentage
- Network Connection
- Yes
- Brand
- Xtralis
- Control Type
- Program
- Number of Channels
- 4
- Device Type
- Relay Module
- Network Connection : Yes
- Brand : Xtralis
- Control Type : Program
- Number of Channels : 4
- Device Type : Relay Module
- Maximum Operating Humidity : 95 Non-Condensing Percentage
Image
SKU
Description
01-E606-02
Relay Module, 4 Channel, 24V DC, 2 A