Relay Modules & Retrofits
Multi-Purpose Controller
The SMD810 multi-purpose controller offers control of both incandescent lamps and electronic dimmable and switched ballasts and transformers.
The SMD810 multi-purpose controller offers control of both incandescent lamps and electronic dimmable and switched ballasts and transformers. Four 10A circuit breakers protect 8 channels rated at 10A each for control of dimmable loads. Four control outputs, selectable to 1-10V DC, DSI or DALI broadcast, are provided for control of HF ballasts.
These control outputs can operate in tandem with, or separately from, the switched outputs. The ability to control mixed load types from the one controller provides savings on initial capital costs, as well as installation.
Others
- Mounting Type
- Surface
- Surface
- Number of Channels
- 8
- Control Type
- Dimming
- Brand
- Ex-Or
- Network Connection
- Yes
- Yes
- Dimming Type
- DALI
- DSI
- Analog
Others
- Mounting Type
- Surface
- Surface
- Number of Channels
- 8
- Control Type
- Dimming
- Brand
- Ex-Or
- Network Connection
- Yes
- Yes
- Dimming Type
- DALI
- DSI
- Analog
- Mounting Type : Surface|Surface
- Number of Channels : 8
- Control Type : Dimming
- Brand : Ex-Or
- Network Connection : Yes|Yes
- Dimming Type : DALI|DSI|Analog
Image
SKU
Description
SMD810
Multi-Purpose Controller, 230V, 50Hz, Single Phase, 40A