Relay Modules & Retrofits
PCD Relay Interface Module
PCD Relay interface module with and without control is new module from Saia Burgess Controls taking into consideration the requirement of necessary manual control and coupler level in automation stations.
PCD Relay interface module with and without control is new module from Saia Burgess Controls taking into consideration the requirement of necessary manual control and coupler level in automation stations in the Building automation applications. With these relay interface modules, it is possible to override process outputs directly.
Features & Benefits:- Easy connection to a 16-point output module (PCD1, PCD2 or PCD3) via prefabricated
- Suitable for two-stage functions
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD2.K552
Relay Interface, For 8 Outputs, With LEDs, Manual Control Mode, 400g
PCD2.K551
Relay Interface, for 8 Output, With LEDs, 340g, 16 Pole, 240V AC, 10A, 0.4Nm