Web Panels
PCD7 5in Web Panel
The PCD7 5in web panels are equipped with a high-quality TFT display and longer-lived LED backlight. These panels are suitable for small user applications where previously semi graphic panels were used.
The PCD7 5in web panels are equipped with a high-quality TFT display and longer-lived LED backlight. These panels are suitable for small user applications where previously semi graphic panels were used.
Features & Benefits:- LED backlight with adjustable contrast
- Ethernet interface
- WVGA 800 × 480 pixel with resistive touch-screen
- TFT technology
- EU Confirmed
- CE
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.D450WTPZ51
Web Panel, Embedded Micro-Browser, 5in, TFT Display
PCD7.D450WTPZ11
Web Panel, Embedded Micro Browser, 5in, TFT Display, WVGA 800x480, IP65, Laminated Front Overlay
PCD7.D450WTPZ52
Web Panel, Embedded Micro-Browser, 5in, TFT Display
PCD7.D450WTPF
Web Panel, Embedded Micro Browser, 5in, TFT Display, WVGA 800x480, 24V DC, IP65, 350mA, 578g