https://buildings.honeywell.com/us/en/search-results.html

Web Panels

PCD7 Programmable Web-Panel

The programmable PCD7.D4 web-panels combine web-Panel and an automation server as well as control and management functions in one device.

The programmable PCD7.D4 web-panels combine web-Panel and an automation server as well as control and management functions in one device. With the integrated Automation Server, the large storage resources and multiple communication possibilities, this panel fits perfect as a management station and data concentrator. The 12in programmable Web Panel MB has a high-quality TFT color display with a SVGA resolution (800 × 600 pixels), LED backlight,

and a laminated touchscreen with five-wire technology.

Features & Benefits:
  • Color display with a SVGA resolution
  • Integrated automation server
  • Large storage resources
  • Micro-browser technology
Certifications:
  • IP 65

Others

  • Brand
    • Saia Burgess Controls SBC

Others

  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
Image
SKU
Description
alt
PCD7.D412DTPF
Programmable Web Panel, Embedded Micro Browser, 12.1in TFT SVGA, 18 to 32V DC, 64MB Flash Memory
alt
PCD7.D412DT5Z11
Programmable Web Panel, Embedded Micro-Browser, 12.1in TFT SVGA, 18 to 32V DC, Neutral Laminated Front Overlay, Without SBC Logo And Code
alt
PCD7.D412DTPZ11
Programmable Web Panel, Embedded Micro Browser, 12.1in TFT, 24V DC ± 20%, Without SBC Logo
alt
PCD7.D412DT5F
Programmable Web Panel, Embedded Micro Browser, 12.1in TFT SVGA, 18 to 32V DC, 128MB On-Board File System