Web Panels
Programmable Web Panel MB
Programmable Web-Panel and an Automation Server as well as control and management functions in one device & These integrated logic controller can be programmed with the software tool Saia PG5® to perform simple control applications.
Programmable Web-Panel and an Automation Server as well as control and management functions in one device & These integrated logic controller can be programmed with the software tool Saia PG5® to perform simple control applications. With the integrated Automation Server, the large storage resources and multiple communication possibilities, this panel fits perfect as a management station and data concentrator.
Features & Benefits:- LED backlight with adjustable contrast
- Ethernet interface
- WVGA 800 × 480 pixel with resistive touch-screen
- TFT technology
- EU Confirmed
- CE
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.D457VTCF
MB-Panel, Base Line, VGA, LCD 5.7, Color TFT/VGA, Resolution, White LED Backlight
PCD7.D457VNCG01
Kardex Mbt 5.7in TFT-VGA Touch
PCD7.D457VMCF
Programmable Web-Panel MB, Comfort Line, VGA, LCD 5.7, Color TFT/VGA Resolution, White LED Backlight
PCD7.D457VTCZ38
Mb Panel F. Nova Klimatech
PCD7.D457VNCG04
Kardex Ubrow 5.7inTft-VGA Touch
PCD7.D457VMCH02
Hh Contrpanel 5.7 VGA TFT Lns
PCD7.D457VTCZ52
Mbpanel 5.7 TFT VGA Z50 Bacnet
PCD7.D457VTCZ50
Mb Panel 5.7 TFT VGA Z50
PCD7.D457VTCZ36
Programmable Web-Panel MB, Web Panel, Embedded Micro-Browser, Base Line, 5.7, TFT, VGA
PCD7.D457VTCZ29
Oem Panel F R Danfoss