Pressure Controls
Differential Pressure Regulator
Differential pressure regulators, when used with pneumatic control devices, control the static, differential, or velocity pressures in central fan installations. They can also be used as adjustable-range differential pressure transmitters.
Differential pressure regulators, when used with pneumatic control devices, control the static, differential, or velocity pressures in central fan installations. They can also be used as adjustable-range differential pressure transmitters.
Features & Benefits:- Direct or reverse acting
- Adjustable setpoint and throttling range (zero and span)
- Sharp-barb, push-on connectors for plastic tubing
- Field calibration possible
Image
SKU
Description
PP904A1035/U
Pneumatic Static Pressure Regulator, 1-Pipe, High Capacity BLP
PP904B1009/U
Static Pressure Regulators, Direct or Reverse acting, 170 kpa Max. Operating Pressure, 0 to +/-2 kPa Set Point range, 1-pipe
PP905B1008/U
Static Pressure Sensor, Can set to Direct or Reverse acting, 172 kpa Max. Operating Pressure, 0 to 1.7 kpa Setpoint range