https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Room & Zone Controllers

Spyder® BACnet® PUB Programmable Controller

Spyder® BACnet® PUB programmable controllers are designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control.

Spyder® BACnet® PUB programmable controllers are designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable through software. These controllers are for use in Variable Air Volume (VAV), Unitary, and advanced HVAC applications. Each controller has flexible, universal inputs for external sensors, digital inputs, and a combination of analog and digital Triac outputs. 

Features & Benefits:
  • Each controller communicates via an EIA-485 BACnet MS/TP network communications network, capable of baud rates between 9.6 and 115.2 kilobits
  • Controllers are field-mountable to either a panel or a DIN rail
  • Rated Voltage: 20–30V AC; 50/60 Hz 
  • LED provides status for normal operation, controller download process, alarms, manual mode, and error conditions

Others

  • Communications Protocol
    • BACnet MS/TP
  • Mounting Type
    • Panel
  • Application
    • Unitary
  • Communication Technology
    • BACnet MS/TP
    • LonWorks
  • Control Functions
    • Built-in Zone

Others

  • Communications Protocol
    • BACnet MS/TP
  • Mounting Type
    • Panel
  • Application
    • Unitary
  • Communication Technology
    • BACnet MS/TP
    • LonWorks
  • Control Functions
    • Built-in Zone
  • Communications Protocol : BACnet MS/TP
  • Mounting Type : Panel
  • Application : Unitary
  • Communication Technology : BACnet MS/TP|LonWorks
  • Control Functions : Built-in Zone
Image
SKU
Description
alt
PUB1012S-ILC/U
Spyder BACnet ILC Programmable Controller, 1 Universal/0 Digital Inputs, 1 Analog/2 Digital Outputs
alt
PUB6438SR/U
Spyder Programmable Unitary Controller, BACnet, Relays
alt
PUB1012S/U
Spyder BACnet Programmable Controller, 1 UI, 1 AO, 2 DO
alt
PUB4024S-ILC/U
Spyder ILC Programmable Controller, BACnet, 4 UI, 0 DI, 2 AO, 4 DO
alt
PUB6438SR-ILC/U
Spyder ILC Programmable Unitary Controller, BACnet, with Relays
alt
PUB4024S/U
Spyder BACnet Programmable Controller, 4 UI, 2 AO, 4 DO
alt
PUB6438S-ILC/U
Spyder BACnet ILC Programmable Controller, 6 Universal/4 Digital Inputs, 3 Analog/8 Digital Outputs
alt
PUB6438S/U
Spyder BACnet Programmable Controller, 6 UI, 4 DI, 3 AO, 8 DO