Room & Zone Controllers
Spyder® LON Programmable VAV/Unitary Controller
Spyder® LON programmable VAV/Unitary controllers are part of the Excel 10™ product line family. They are LonMark®-compliant devices designed to control HVAC equipment.
Spyder® LON programmable VAV/Unitary controllers are part of the Excel 10™ product line family. They are LonMark®-compliant devices designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable through software. They are for use in Variable air volume (VAV) and unitary HVAC control applications. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for LonWorks network communications. Each controller has flexible, universal inputs for external sensors, digital inputs, and a combination of analog and digital triac outputs.
Features & Benefits:- Each controller communicates via the 78 kbps Echelon® LonWorks network, using the FTT-10A LonWorks interface, and is LonMark compliant
- Controllers are field-mountable to either a panel or a DIN rail
- Rated Voltage: 20 to 30V AC; 50/60 Hz
- LED provides status for normal operation, controller download process, alarms, manual mode, and error conditions
Others
- For Use With
- WEBs-AX
- WEBs-N4
- Communications Protocol
- LonWorks Bus
- LonWorks
- Echelon
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Mounting Type
- Panel
- Application
- Unitary
- Control Functions
- Built-in Zone
- Communication Technology
- LonWorks
Others
- For Use With
- WEBs-AX
- WEBs-N4
- Communications Protocol
- LonWorks Bus
- LonWorks
- Echelon
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Mounting Type
- Panel
- Application
- Unitary
- Control Functions
- Built-in Zone
- Communication Technology
- LonWorks
- For Use With : WEBs-AX|WEBs-N4
- Communications Protocol : LonWorks Bus|LonWorks|Echelon
- Maximum Operating Humidity : 95% (Non-Condensing)
- Minimum Operating Humidity : 5% (Non-Condensing)
- Mounting Type : Panel
- Application : Unitary
- Control Functions : Built-in Zone
- Communication Technology : LonWorks