https://buildings.honeywell.com/us/en/search-results.html

Room & Zone Controllers

Spyder Unitary Controller

The Phoenix Controls Spyder Unitary Controllers are free topology transceivers (FTT) LonMark- compliant and designed to control HVAC equipment.

The Phoenix Controls Spyder Unitary Controllers are free topology transceivers (FTT) LonMark- compliant and designed to control HVAC equipment. A host micro-controller runs the main HVAC application and a second micro-controller runs LonWorks network communications. Input/Outputs on the controller provide flexible, universal inputs for external sensors, digital inputs, and a combination of analog and digital outputs.

Features & Benefits:
  • Uses the Echelon LonWorks network protocol
  • User-defined network variables
  • DIN rail or panel mounting
  • Capable of stand-alone operation or interfacing with Celeris/Traccel room-level networks
  • Function Block engine allows the application designer to program the controller for a wide variety of HVAC applications.
Certifications:
  • UL
  • CE
  • RoHS

Others

  • Communications Protocol
    • BACnet MS/TP
  • Communication Technology
    • BACnet MS/TP

Others

  • Communications Protocol
    • BACnet MS/TP
  • Communication Technology
    • BACnet MS/TP
  • Communications Protocol : BACnet MS/TP
  • Communication Technology : BACnet MS/TP
Others
Name
Description
File Size
Date
Size
hbt-bms-SpyderController-BACnet-MTK-0417.pdf
234.16 KB
10/26/2021
PDF 234.16 KB
hbt-bms-SpyderController-LON-MTK-0416.pdf
236.56 KB
10/26/2021
PDF 236.56 KB
Name
Description
File Size
Date
Size
hbt-bms-SpyderController-BACnet-MTK-0417.pdf
234.16 KB
10/26/2021
PDF 234.16 KB
hbt-bms-SpyderController-LON-MTK-0416.pdf
236.56 KB
10/26/2021
PDF 236.56 KB
Image
SKU
Description
alt
PHX-UNITARY-SPYDER
Phoenix Unitary Spyder Controller, 20-30V AC, 50/60Hz, 20VA