https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Room & Zone Controllers

Stryker™ LON Configurable VAV Controller

Stryker™ LON configurable variable air volume (VAV) controllers are used for either pressure-independent, pressure single-duct VAV terminal units, or constant volume air-handling unit control solutions.

Stryker™ LON configurable variable air volume (VAV) controllers are used for either pressure-independent, pressure single-duct VAV terminal units, or constant volume air-handling unit control solutions. These controllers feature preprogrammed heat/cooling or reheat algorithms for VAV box control applications and can be configured to match a wide range of VAV applications. They contain an integral microbridge airflow sensor that provides flow measurement for pressure independent applications.

Features & Benefits:
  • Reduces engineering and maintenance time, and ensures proper operation
  • Quick configuration saves time for system integrators
  • Built-in VAV control applications
  • Uses the Echelon® LonWorks® network protocol
  • Field configurable for control, input, and output functions using the Niagara Framework® software, or Zio® wall module
  • Capable of standalone operation, but can also use LonWorks® Bus network communications
  • Sylk™ bus for use with Sylk-enabled devices
  • 120 controllers per network with router when configured as a repeater
  • Significant event notification, periodic update capability, and failure detect when network inputs fail to be updated within their configurable time frame
  • All wiring connections are made to removable 
Certifications:
  • UL/cUL (E87741) Listed Under UL916 (Standard for Open Energy Management Equipment) with Plenum Rating
  • CSA (LR95329-3) Listed
  • Meets FCC Part 15, Subpart B, Class B (Radiated Emissions) Requirements
  • Meets Canadian Standard C108.8 (Radiated Emissions)

Others

  • Control Software
    • WEBs-AX
  • For Use With
    • WEBs-N4
    • WEBs-AX
  • Power Source
    • Power Supply
  • Communications Protocol
    • LonWorks
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Number of Digital Inputs
    • 0
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Communication Technology
    • LonWorks
  • Control Functions
    • Built-in Zone
  • Application
    • VAV
  • Number of Universal Inputs
    • 4

Others

  • Control Software
    • WEBs-AX
  • For Use With
    • WEBs-N4
    • WEBs-AX
  • Power Source
    • Power Supply
  • Communications Protocol
    • LonWorks
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Number of Digital Inputs
    • 0
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Communication Technology
    • LonWorks
  • Control Functions
    • Built-in Zone
  • Application
    • VAV
  • Number of Universal Inputs
    • 4
  • Control Software : WEBs-AX
  • For Use With : WEBs-N4|WEBs-AX
  • Power Source : Power Supply
  • Communications Protocol : LonWorks
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Number of Digital Inputs : 0
  • Minimum Operating Humidity : 5% (Non-Condensing)
  • Communication Technology : LonWorks
  • Control Functions : Built-in Zone
  • Application : VAV
  • Number of Universal Inputs : 4
Image
SKU
Description
alt
CVL4022AS-VAV1/U
Stryker Lon Configurable VAV Controller, 4 UI, 2 AO, 2 DO, Integral Actuator
alt
CVL4024NS-VAV1/U
Stryker Lon Configurable VAV Controller, 4 UI, 2 AO, 4 DO