Room & Zone Controllers
Stryker™ BACnet® Configurable VAV Controller
Stryker™ BACnet® configurable (variable air volume) VAV controllers are designed to control HVAC equipment.
Stryker™ BACnet® configurable (variable air volume) VAV controllers are designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is configurable using the Niagara Framework® software. The controllers are for use in VAV control applications. Each controller provides flexible, universal inputs for external sensors, digital inputs, and a combination of analog outputs and digital outputs.
Features & Benefits:- Uses the BACnet® MS/TP network protocol
- EIA-485 communication network
- Capable of baud rates between 9.6 and 115.2 kilobits per second
- Capable of standalone operation, but can also use BACnet network communications
- Sylk™ bus for use with Sylk-enabled sensors
- Support up to 30 controllers per BACnet MS/TP segment
- Field configurable for control, input, and output functions using the Niagara Framework software
- Built-in zone control functions include a remote wall module interface and a scheduler
- Pressure-independent or pressure-dependent single VAV control
- Microbridge airflow sensor with dual integral restrictor design
- UL/cUL (E87741) Listed Under UL916 (Standard for Open Energy Management Equipment) with Plenum rating
- CSA (LR95329-3) Listed
- Meets FCC Part 15, Subpart B, Class B (Radiated Emissions) Requirements
- Meets Canadian Standard C108.8 (Radiated Emissions)
Others
- For Use With
- WEBs-N4
- WEBs-AX
- Communications Protocol
- BACnet MS/TP
- BACnet
- Power Source
- Power Supply
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Number of Digital Inputs
- 0
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Communication Technology
- BACnet MS/TP
- Application
- VAV
- Control Functions
- Built-in Zone
- Number of Universal Inputs
- 4
Others
- For Use With
- WEBs-N4
- WEBs-AX
- Communications Protocol
- BACnet MS/TP
- BACnet
- Power Source
- Power Supply
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Number of Digital Inputs
- 0
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Communication Technology
- BACnet MS/TP
- Application
- VAV
- Control Functions
- Built-in Zone
- Number of Universal Inputs
- 4
- For Use With : WEBs-N4|WEBs-AX
- Communications Protocol : BACnet MS/TP|BACnet
- Power Source : Power Supply
- Maximum Operating Humidity : 95% (Non-Condensing)
- Number of Digital Inputs : 0
- Minimum Operating Humidity : 5% (Non-Condensing)
- Communication Technology : BACnet MS/TP
- Application : VAV
- Control Functions : Built-in Zone
- Number of Universal Inputs : 4
Image
SKU
Description
CVB4024NS-VAV1/U
Stryker BACnet Configurable VAV Controller, 4 UI, 2 AO, 4 DO
CVB4022AS-VAV1/U
Stryker BACnet Configurable VAV Controller, 4 UI, 2AO, 2 DO, Integral Actuator