Room & Zone Controllers
WebVision™ Controller
WebVision™ controllers are low-cost building managers with remote monitoring and programming that allows complete HVAC system management from a single interface.
WebVision™ controllers are low-cost building managers with remote monitoring and programming that allows complete HVAC system management from a single interface. A step-up from WebStat™, WebVision extends the scope to support HVAC zone and unitary controllers.
Features & Benefits:- Web-based monitoring, control, commissioning and programming of up to 120 LON devices
- Easy installation of embedded software using a plug-and-play setup
- Single universal tool for device configuration and customization of graphics
- Alarms, schedules, and trends to completely manage the building automation system
- Demand limit control (DLC) and VAV balancing
- Allows different user profiles for customized access: contractor, facility manager, and tenant
- RF Emissions FCC part 15 UL/CUL 916 CE Class A, C-Tick (Australia)
Others
- Communications Protocol
- LonWorks Bus
- RS-485
- Power Source
- Power Supply
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-condensing) percentage relative humidity
- Mounting Type
- DIN Rail
- Screw
- Communication Technology
- RS-485
- Application
- Building Automation Appliance
- Controller
- Facilities & Remote Sites
Others
- Communications Protocol
- LonWorks Bus
- RS-485
- Power Source
- Power Supply
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-condensing) percentage relative humidity
- Mounting Type
- DIN Rail
- Screw
- Communication Technology
- RS-485
- Application
- Building Automation Appliance
- Controller
- Facilities & Remote Sites
- Communications Protocol : LonWorks Bus|RS-485
- Power Source : Power Supply
- Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
- Mounting Type : DIN Rail|Screw
- Communication Technology : RS-485
- Application : Building Automation Appliance|Controller|Facilities & Remote Sites
Image
SKU
Description
WWS-VL1A1000/U
WebVision Controller, LON Card, Power Supply