https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Thermostats

BACnet® FF Thermostat

BACnet® fixed function (BACnet FF) thermostats are configurable devices with 19 factory-loaded applications for specific and common projects including fan coil, heat pump, and rooftop equipment control.

BACnet® fixed function (BACnet FF) thermostats are configurable devices with 19 factory-loaded applications for specific and common projects including fan coil, heat pump, and rooftop equipment control. BACnet FF thermostats come in two models; standard and wireless enabled. Each model is a communicating intelligent sensor/controller combination with built-in temperature and humidity sensors that are used to control the pre-loaded applications. They provide a cost-effective solution for occupancy and crowd monitoring in hotel rooms, conference rooms, schools, office buildings and more.

The large, easy-to-see display and easy-to-use interface allows for the complexity of direct digital control (DDC) in a user-friendly package. BACnet FF thermostats communicate over an MS/TP LAN so each device operates as a fully functioning BACnet controller while easily integrating with the building automation system. These devices are configured using the Niagara Framework® software where a configuration wizard will enable an intuitive setup.

Features & Benefits:
  • 19 pre-loaded applications for a quick, out-of-the-box solution
  • Optional integrated wireless receiver saves wiring time and costs as well as providing more location options
  • Internal temperature and humidity sensors, three universal inputs, six relay outputs, two analog outputs
  • BACnet-compliant on MS/TP LAN at up to 76.8 Kbps with an internal DDC logic loop of 100 Msec
  • A configurable device that is capable of standalone or integrated operation
  • Sleek sophisticated design with touchscreen display with dual setpoints
Certifications:
  • Listed Underwriters Laboratory for Open Energy Management Equipment (PAZX) under the UL Standard for Safety 916; listing includes both US and Canadian certification.
  • EMC Directive (European CE Mark) EN 60950
  • FCC Part 15, Class B

Others

  • For Use With
    • Compatible with WEBs-AX
  • Mounting Type
    • Horizontal

Others

  • For Use With
    • Compatible with WEBs-AX
  • Mounting Type
    • Horizontal
  • For Use With : Compatible with WEBs-AX
  • Mounting Type : Horizontal
Image
SKU
Description
alt
TB3026B-W
Thermostat, BACnet, Fixed Function, Integrated Wireless Receiver
alt
TB3026B
Thermostat, BACnet, Fixed Function