Thermostats
Freeze Stat
Freeze stats are used to limit or control temperature in air conditioning systems or refrigerated enclosures.
Freeze stats are used to limit or control temperature in air conditioning systems or refrigerated enclosures. Freeze stat applications include freezer cabinets, display cases, beverage coolers, milk cooling tanks, and cooling coils. The stats can act as a frost alarm operator in storehouses or orchards where frost would damage crops or equipment.
Image
SKU
Description
L480G1044/U
Freeze Stat, 1 SPST, 20 to 60F Set Point Range, Manual Reset
L480B1239/U
Freeze Stat, 1 SPDT, 20 to 60F Set Point Range
L482A1004/U
Freeze Stat, 2 SPST, 1 NO, 1 NC, 15 to 55F Set Point Range, Manual Reset