https://buildings.honeywell.com/us/en/search-results.html

Thermostats

TC500A Thermostat Countertop Demonstrator

The TC500A Commercial Thermostat Demonstrator includes a product panel with mounted thermostat, wall-mount transformer, and travel case.

The TC500A Commercial Thermostat Demonstrator includes a product panel with mounted thermostat, wall-mount transformer, and travel case. Intended to be used for training and sales demonstrations of Honeywell's TC500A-N Commercial Thermostat.

Features & Benefits:
  • Back Panel: 8.25”W x 11.625”H direct-print PVC
  • Base: 8.25”W x 6”D powder-coated MDF
  • Product Panel: 5”W x8.25”H direct-print metal composite panel (aluminum front and back; polyethylene core)
  • Wall-mount transformer: 24Vac@500 mA Level VI, 2M Cord
  • Mounted thermostat: TC500A
  • Product Panel Base: 5”W x 5”D x .5” foamed PVC; 1-color screenprinted logo
  • Travel Case for Product Panel: 13 1/2" x 9" x 5 1/2”; blow molded high density polyethylene; convoluted polyurethane foam pad
  • Exterior carton 16” X 8” X 10”
Image
SKU
Description
alt
DSP-TC500DEMO
TC500 product panel with mounted thermostat, carrying case, and wall-mount transformer