https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Annunciators

ACS Series Flush-Mount Box

Flush-mount boxes are for use with Fire-LiteĀ® ACS Series annunciators. These enclosures provide remote mounting of a single annunciator module.

Flush-mount boxes are for use with Fire-LiteĀ® ACS Series annunciators. These enclosures provide remote mounting of a single annunciator module. Knockouts are provided for use with 1/2-inch (1.27 cm) conduits. These boxes include a painted metal trimplate, mounting hardware, and an adhesive-backed annunciator label for the dress plate.

Others

  • Overall Height
    • 9.938 inch
  • For Use With
    • Annunciator
  • Regulatory Approvals
    • ISO 9001 Certified
  • Mounting Type
    • Flush

Others

  • Overall Height
    • 9.938 inch
  • For Use With
    • Annunciator
  • Regulatory Approvals
    • ISO 9001 Certified
  • Mounting Type
    • Flush
  • Overall Height : 9.938 inch
  • For Use With : Annunciator
  • Regulatory Approvals : ISO 9001 Certified
  • Mounting Type : Flush
Image
SKU
Description
alt
ABF-1DBC
Annunciator Flush Box, Door, ABF-1DB, Black
alt
ABF-2F
Annunciator Flush-Mount Box, Mounts 2 Annunciator Module
alt
ABF-1BC
ASSY,FNL,ABF-1B,NOT,BLACK,CDN