Annunciators
AEM Annunciator Expander Module
AEM annunciator expander modules are for use with ACS Series annunciators. They expand the annunciators by 16, 32, or 48 points.
AEM annunciator expander modules are for use with ACS Series annunciators. They expand the annunciators by 16, 32, or 48 points.
Certifications:
AEM-16ATF, AEM-16AT, AEM-32A, AEM-32AF:
UL Listed: S2424
ULC Listed: S2424
MEA: 120-06-E Vol. 2
CSFM: 7120-0075:0199
FM Approved
AEM-24AT, AEM-48A:
UL: S635
ULC: S527-11
FDNY: COA #6212 (NFS2-640), COA #6211 (NFS2-3030)
CSFM: 7120-0028:0156, 7165-0028:0243, 7165-0028:0224
FM Approved
Certifications:- AEM-16ATF, AEM-16AT, AEM-32A, AEM-32AF:
- UL Listed: S2424
- ULC Listed: S2424
- MEA: 120-06-E Vol. 2
- CSFM: 7120-0075:0199
- FM Approved
- AEM-24AT, AEM-48A:
- UL: S635
- ULC: S527-11
- FDNY: COA #6212 (NFS2-640), COA #6211 (NFS2-3030)
- CSFM: 7120-0028:0156, 7165-0028:0243, 7165-0028:0224
- FM Approved
Image
SKU
Description
AEM-16AT
Annunciator Expander Module, 16 Red Alarm Led, 16 Yellow Trouble Leds, 16 Control Switches
AEM-24AT
Annunciator Expander Module, 24 Red Alarm Led, 24 Yellow Trouble Leds, 24 Control Switches, 72-96 Points
AEM-48A
Annunciator Expander Module, 48 Alarm Led, 49-96 Points
AEM-32A
Annunciator Expander Module, 32 Red Alarm Led
AEM-32AF
Annunciator Expander Module, 32 Annunciate Zones