https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Annunciators

ANN-LED Annunciator Module

ANN-LED annunciator modules provide LED annunciation of general system faults and input zones/points when used with a compatible fire alarm control panel (FACP).

ANN-LED annunciator modules provide LED annunciation of general system faults and input zones/points when used with a compatible fire alarm control panel (FACP). These modules provide alarm (red), trouble (yellow), and supervisory (yellow) indication for up to 10 input zones or addressable points. Models available with red LEDs only for alarm communication of up to 30 addressable points.

Features & Benefits:
  • Connects to the ANN-Bus terminal on the FACP and requires minimal programming
  • Includes three LEDs for each zone: alarm, trouble, and supervisory
  • Can be remotely located up to 6,000 feet (1,829 m) from the panel
  • May be powered by 24V DC from the host FACP or by remote power supply
Certifications:
  • UL: S2424
  • FM Approved
  • CSFM: 7120-0075:0222
  • MEA: 333-07-E
  • FDNY: COA #6177

Others

  • Light Bulb Type
    • LED
  • Alarm Current
    • 68 milliampere
    • 28 milliampere
  • Compatible Environments
    • Yes
  • Maximum Wiring Distance
    • 6000 foot
  • Maximum Operating Humidity
    • ±93 Percentage
  • Minimum Operating Humidity
    • ±2 Percentage
  • Addressing Style
    • ANN-Bus Unique

Others

  • Light Bulb Type
    • LED
  • Alarm Current
    • 68 milliampere
    • 28 milliampere
  • Compatible Environments
    • Yes
  • Maximum Wiring Distance
    • 6000 foot
  • Maximum Operating Humidity
    • ±93 Percentage
  • Minimum Operating Humidity
    • ±2 Percentage
  • Addressing Style
    • ANN-Bus Unique
  • Light Bulb Type : LED
  • Alarm Current : 68 milliampere|28 milliampere
  • Compatible Environments : Yes
  • Maximum Wiring Distance : 6000 foot
  • Maximum Operating Humidity : ±93 Percentage
  • Minimum Operating Humidity : ±2 Percentage
  • Addressing Style : ANN-Bus Unique