Annunciators
ANN-SEC Option Card
ANN-SEC option cards provide another ANN-Bus port for more wiring flexibility and for applications requiring isolated, remote annunciation/indication.
ANN-SEC option cards provide another ANN-Bus port for more wiring flexibility and for applications requiring isolated, remote annunciation/indication. These option cards come with all hardware required to mount to the control panel: one 4-40x 0.25 inch screw, and one male/female 4-40 x 0.5 inch standoff.
Image
SKU
Description
ANN-SEC
Option Card, Secondary ANN-Bus