https://buildings.honeywell.com/us/en/search-results.html
×

Annunciators

LCD-80 Remote Annunciator

LCD-80 remote annunciators are compact, cost-effective LCD remote annunciators for use with Fire-Lite® fire alarm control panels (FACPs).

LCD-80 remote annunciators are compact, cost-effective LCD remote annunciators for use with Fire-Lite® fire alarm control panels (FACPs). These annunciators display complete system point status information and include control switches for remote control of critical system functions. Up to 32 annunciators may be connected onto the EIA-485 terminal port of each FACP. They require no programming, which saves time during system commissioning.

Features & Benefits:
  • 80-character backlit LCD
  • Mimics all display information from the host panel
  • Control switches for system acknowledge, signal silence, drill, and reset with enable key
  • System status LEDs for power, alarm, trouble, supervisory, and alarm silenced
  • Displays device type identifiers, individual point alarm, trouble or supervisory, zone, and custom alpha labels
  • Time and date display field
  • May be powered from the host FACP or by remote power supply (requires 24V DC)
  • Up to 32 annunciators per FACP
  • Plug-in terminal blocks for ease of installation and service
  • Can be remotely located up to 6,000 ft (1828.8 m) from the FACP
Certifications:
  • UL Listed: S232
  • MEA Listed: 72-01-E
  • CSFM: 7120-1574:179
  • FM Approved
Image
SKU
Description
alt
LCD-80
Annunciator, 80 Character Blacklit LCD, 24V DC, Mimic Panel or NCA
alt
LCD-80AU
Annunciator, 80 Character Blacklit LCD, 20-28V DC, Mimic Panel
alt
LCD-80F
Annunciator, 80-Character Backlit LCD, 24V DC