https://buildings.honeywell.com/us/en/search-results.html

Annunciators

Remote Annunciator

Remote Annunciators by Silent Knight are used to operate & program the IFP -100 OR IFP -1000 Fire Control Panels.

The RA-1000 is a remote annunciator used to operate and program IFP-series fire alarm control panels (FACPs). The RA-1000’s keypad and display match the built-in annunciator of the GWF-7075 fire alarm control panel. The remote annunciator connects to the fire alarm control panel via the RS-485 system bus. When the system is in normal operation and has AC power, the Power LED is lit and all other LEDs are off. When any of the following conditions occur, the following LEDs turn on:

Features & Benefits:
  • Enclosure available in red or light gray
  • Produces audio feedback
  • Accepts the user codes or the fire fighter’s key
  • Offers an RS-485 interface to the panel
  • Displays large keypad buttons for system reset
  • silenceSupports a simultaneous use of multiple RA-1000s
  • Provides an on-board piezo sounder with audio
Certifications:
  • CSFM approved
  • ISO 9001 Certification
  • MEA approved
  • UL: 864 1481 listed
Image
SKU
Description
alt
00RA-100
Remote Annunciator, 24V DC, 20mA
alt
00RA-1000R
Remote Annunciator, 24V DC, 20mA, Red
alt
00RA-1000
Remote Annunciator, 24V DC, 20mA, gray