https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Control Panel Power Supplies

Honeywell Power Supply Unit

The Honeywell Power Supply Unit is designed to comply with the requirements of EN54-4 in order to provide fire control systems with backup supply.

The Honeywell Power Supply Unit is designed to comply with the requirements of EN54-4 in order to provide fire control systems with backup supply. This Power Supply Unit has an input that may be used to disable the battery charging in a fire condition so that the full output is provided to the driven equipment. This maximises the output current capability whilst allowing full monitoring and protection of the outputs. This flexibility means that the power supply to offer appropriate standby (e.g. 24 or 72 hours) for the system may be selected.

Features & Benefits:
  • Top or rear cable entry
  • 24 hour or 72 hour standby capability
  • Fully monitored to EN54-4
  • Local LEDs for fast fault-finding
  • Selectable earth fault monitoring
  • Protected against short circuit and overload
  • Removable terminals for up to 2.5mm cable
  • Fire alarm charger disable facility
  • Volt-free fault relay output
  • Space for up to 2 x 17Ah batteries
Certifications:
  • EN54-4 / A2
Data Sheet
Name
Description
File Size
Date
Size
EN54-4 Power Supply Units Datasheet
378.22 KB
10/20/2021
PDF 378.22 KB
Name
Description
File Size
Date
Size
EN54-4 Power Supply Units Datasheet
378.22 KB
10/20/2021
PDF 378.22 KB
Image
SKU
Description
alt
HLSPS50-XP
Power Supply Unit, 115-230V AC, 4.4A, 377(w)x408(h)x92(d)mm
alt
HLSPS50-XPH
Power Supply Unit, 115-230V AC, 4.4A, 377(w)x408(h)x92(d)mm