https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Control Panel Power Supplies

Power Supply Unit

Power Supply Units (PSUs) includes all of the necessary monitoring and standby capability.

Power Supply Units (PSUs) includes all of the necessary monitoring and standby capability. Each unit comes within the same size steel enclosure for ease of use, offering 2.5A or 5A alarm capability. Each model has an input that may be used to disable the battery charging in a fire condition so that the full output is provided to the driven equipment. This maximises the output current capability and allowing full monitoring and protection of the outputs.

Features & Benefits:
  • Site selectable single or twin 24V DC output
  • Top or rear cable entry
  • 24 hour or 72 hour standby capability
  • Fully monitored to EN54-4
  • Local LEDs for fast fault-finding
  • Selectable earth fault monitoring
  • 115/230V AC input
  • Protected against short circuit and overload
  • Removable terminals for up to 2.5mm cable
  • Fire alarm charger disable facility
  • Volt-free fault relay output
  • Space for up to 2 x 17Ah batteries
Certifications:
  • EN54-4

Others

  • Battery Charger
    • Yes

Others

  • Battery Charger
    • Yes
  • Battery Charger : Yes
Image
SKU
Description
alt
HLSPS25-XPH
Power Supply Unit, 24V DC, 2.2 A O/P
alt
HLSPS25-XP
Power Supply Unit, 24V DC, 2.2 A O/P