Controller Batteries
BAT Series Sealed Lead Acid Batteries
BAT Series batteries are Power-Sonic brand batteries. BAT series (or Power-Sonic brand) batteries are recommended for secondary power or backup power for all NOTIFIER® fire alarm control equipment.
BAT Series batteries are Power-Sonic brand batteries. BAT series (or Power-Sonic brand) batteries are recommended for secondary power or backup power for all NOTIFIER® fire alarm control equipment.
Features & Benefits:- Provide secondary power for control panels
- Sealed and maintenance-free
- Overcharge protected
- Easy handling with leak-proof construction
- Ruggedly constructed, high-impact case (ABS)
- Long service life
- Compact design
- UL Recognized Components: MH20845 (Power-Sonic)
Image
SKU
Description
BAT-12180-BP
Battery Bulk Pack, 2-Unit, 12V, 18Ah
BAT-12120
Battery, 12V, 12AH
BAT-12550
Battery, 12V, 55Ah
BAT-12260-BP
Battery Bulk Pack, 2-Unit, 12V, 26Ah
BAT-12120-BP
Battery Bulk Pack, 4-Unit, 12V, 12Ah
BAT-1270-BP
Battery Bulk Pack, 5-Unit, 12V, 7Ah
BAT-121000
Battery, 12V, 100Ah
BAT-12260
Battery, 12V, 26AH
BAT-1270
Battery, 12V, 7AH