Enclosures, Mounts & Hardware
IntelliKnight® IP Fire Alarm Communicator
IntelliKnight® IP communicators monitor Silent Knight® fire alarm panels.
IntelliKnight® IP communicators are UL Listed for monitoring of Silent Knight® fire alarm panels. IP communicators connect to the primary and secondary communication ports of the panel's DACT, converting the analog signals into digital signals at the panel for transmission to a compatible Teldat VisorALARM PLUS IP receiver at a central station. The panel operates normally during an alarm, supervisory or trouble event and sends contact-ID formatted analog information out of the telephone ports to the IP communicator. The IP communicator reformats the data into highly encrypted Ethernet UDP packets for transmission to a compatible receiver at the central station. This new listing only requires an IP connection. No backup analog phone line is necessary.
Features & Benefits:- Eliminates the cost of two dedicated phone lines
- Requires no change to the existing fire alarm panel configuration
- Fast alarm transmission, less than 10 seconds
- Data transmits over standard contact ID protocol but is secured with the industry’s highest level of encryption
- Supports both dynamic (DHCP) or public and private static IP addressing
- UL: S2424
- CSFM: 7300-0075:223
Others
- Cabinet Material
- Metal (Enclosure)
Others
- Cabinet Material
- Metal (Enclosure)
- Cabinet Material : Metal (Enclosure)